(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
(4)/MachFlex LiYCY(TP).jpg)
MachFlex™ LiYCY(TP) Control VDE Certified & Twisted Pair PVC Signal Cables 2 Pair 0.75mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations.Cable applications include precision control sensors, pressure gauge,temperature controllers,control panels,vibration monitoring systems,intelligent security controllers,production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity.Twisted‐pair (TP) design reduced crosstalk effects |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Conductor(s) | 0.75 mm² | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | White, Brown, Green,Yellow |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 8.8 mm (0.35 in) |
| Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance |
|---|---|---|
| 120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) | 0.5 µH/m (0.15 µH/ft) |
| Voltage Rating |
|---|
| 500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
| Operating |
|---|
| ‐5°C to +70°C |
| Installation Min. |
|---|
| 52.8 mm (2.08 in) |
| Bulk Cable Weight: | 89 kg/km (60 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22, EN 50363-4-1 |
| Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 |
| Update and Revision: | Revision Number: 0.48 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| 2P0.75YCY 010100M | Black | 100 m |
| 2P0.75YCY 010200M | Black | 200 m |
| 2P0.75YCY 010300M | Black | 300 m |
| 2P0.75YCY 006100M | Blue | 100 m |
| 2P0.75YCY 006200M | Blue | 200 m |
| 2P0.75YCY 006300M | Blue | 300 m |
| 2P0.75YCY F2V100M | Gray, RAL 7032 | 100 m |
| 2P0.75YCY F2V200M | Gray, RAL 7032 | 200 m |
| 2P0.75YCY F2V300M | Gray, RAL 7032 | 300 m |