(109)Flat Gray Ribbon Cable 1.00mm Pitch, 2L280XX Series, 26 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulation
Suitable Applications: | Internal interconnection, internal wiring of electronic equipment, designed for the disk drive market where the 2.00mm IDC connector is widely used |
AWG | Stranding | Material |
---|---|---|
28 | 7x36 | TC - Tinned Copper |
Conductor Count: | 26 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.010 in |
Color |
---|
Gray |
Table Notes: | First Conductor has Black Stripe |
Conductor Spacing Center-Center: | .0394 +/- .003 in |
Conductor Spacing Center-Center Outside: | .984 +/- .008 in |
OuterJacket1, Nominal Width: | 1.020 +/- .008 in |
OuterJacket1, Nom Thick Flat Section: | 0.0394 in |
Nominal Conductor DCR |
---|
68.2 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor |
---|---|
@ 1 kHz (GSG) | 20 pF/ft |
@ 1 MHz (GS) | 9.5 pF/ft |
@ 1 MHz (GSG) | 16.5 pF/ft |
Min Insulation Resistance: |
Element | Nominal Inductance |
---|---|
@ 1 MHz (GS) | 0.24 µH/ft |
@ 1 MHz (GSG) | 0.16 µH/ft |
Nominal Balanced Characteristic Impedance Description | Nominal Characteristic Impedance | Nominal Characteristic Impedance Description |
---|---|---|
(GS) | 130 Ohm | (GS) |
(GSG) | 90 Ohm | (GSG) |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
10 MHz | 3.3 dB/100ft |
20 MHz | 5.1 dB/100ft |
30 MHz | 7 dB/100ft |
40 MHz | 8.3 dB/100ft |
50 MHz | 9.8 dB/100ft |
60 MHz | 11.6 dB/100ft |
70 MHz | 13.1 dB/100ft |
80 MHz | 14.2 dB/100ft |
90 MHz | 16.4 dB/100ft |
100 MHz | 17.6 dB/100ft |
Table Notes: | GSG=Ground-Signal-Ground |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.47 ns/ft | 69% |
Element | Typical Unbalanced NEXT % | Typical Unbalanced FEXT % | Typical Cross Talk Pulse Rise Time (ns) |
---|---|---|---|
10 ft. sample length | 4.3 | 6.7 | 3 ns |
10 ft. sample length | 3.8 | 3.4 | 5 ns |
10 ft. sample length | 3.6 | 2.5 | 7 ns |
Max. Recommended Current [A] |
---|
1 Amp per Conductor at 20ºC |
Dielectric Withstand Voltage | UL Voltage Rating |
---|---|
2000 V | 300 V |
Operating Temperature Range: | -40°C to +105°C |
Bulk Cable Weight: | 30 lbs/1000ft |
Min. Bend Radius During Installation: | 0.5 in |
Min. Bend Radius/Minor Axis: | 0.5 in |
UL AWM Style Compliance: | AWM 2651 |
CSA AWM Compliance: | I A |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
CA Prop 65 (CJ for Wire and Cable): | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 300 V |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.322 Revision Date: 05-05-2023 |