Product Hierarchy
Product Hierarchy

2C0.14YY - MachFlex™ LiYY, 2 C 0.14mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ LiYY PVC Control & Signal Cables, 2 Conductor 0.14mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligentsecurity controllers, production machinery and many more

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)20.14 mm²StrandedBC - Bare Copper
Insulation
MaterialColor Code
PVC - Polyvinyl ChlorideWhite, Brown,  
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 3.0 mm (0.12 in)

Electrical Characteristics

Electricals
Nom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Shield
120 pF/m (37 pF/ft)160 pF/m (49 pF/ft)
Voltage
Voltage Rating
350 V (Max. Operating Voltage), 1200 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Stationary Min.Installation Min.
30 mm (1.2 in)12 mm (0.47 in)
Bulk Cable Weight: 11 kg/km (7.4 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22, EN 50363-4-1
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0812, DIN 47100, BS 6360

History

Update and Revision: Revision Number: 0.60 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorLength
2C0.14YY 010100MBlack100 m
2C0.14YY 010200MBlack200 m
2C0.14YY 010300MBlack300 m
2C0.14YY 006100MBlue100 m
2C0.14YY 006200MBlue200 m
2C0.14YY 006300MBlue300 m
2C0.14YY F2V100MGray, RAL 7032100 m
2C0.14YY F2V200MGray, RAL 7032200 m
2C0.14YY F2V300MGray, RAL 7032300 m
No accessories are available for this product