Product Hierarchy
Product Hierarchy

29732C - VFD, 3C #4/0 Str BC XLPE Ins + #3 Symm. Seg. Gnd (3 of #8) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B


Belden Basics VFD, 3 Conductor 4/0AWG (19x10) Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)34/0 AWG19x10BC - Bare CopperASTM B3 Copper B8 Class B Stranding
Ground38 AWG7x16BC - Bare CopperSegmented Grounds
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.093 in (2.4 mm)0.698 in (17.7 mm)Black and Numbered
GroundNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.120 in (3.05 mm)1.759 in (44.68 mm)Yes
Overall Cable Diameter (Nominal): 1.759 in (44.68 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)0.052 Ohm/1000ft (0.17 Ohm/km)26 pF/ft (85 pF/m)47 pF/ft (150 pF/m)71 Ohm0.136 µH/ft (0.446 µH/m)55%260 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
2000 V (TC), 1000 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
21.1 in (536 mm)21.1 in (536 mm)
Max. Pull Tension: 7814 lbs (3544 kg)
Bulk Cable Weight: 2806 lbs/1000ft (4176 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 UL Loading, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, TC-ER, RHW-2
AWM Compliance: I/II A/B
CEC / C(UL) Compliance: .
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.312 Revision Date: 04-01-2026

Part Numbers

Variants
Item #Putup TypeUPC
29732C 0101000Reel612825445517
29732C 0101500Reel612825445555
29732C 0102000Reel612825445562
Date: 2005-11-09