Product Hierarchy
Product Hierarchy

29729C - VFD, 3C #1/0 Str BC XLPE Ins + #5 Symm. Seg. Gnd (3 of #10) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B


Belden Basics VFD, 3 Conductor 1/0AWG (19x13) Bare Copper XLPE Insulation M4 Color Code + 5AWG Symmetrical Segmented Ground (3 of 10AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)31/0 AWG19x13BC - Bare CopperASTM B3 Copper B8 Class B Stranding
Ground310 AWG7x18BC - Bare CopperSegmented Grounds
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.093 in (2.4 mm)0.548 in (13.9 mm)Black and Numbered
GroundNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.359 in (34.52 mm)Yes
Overall Cable Diameter (Nominal): 1.359 in (34.52 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)0.103 Ohm/1000ft (0.338 Ohm/km)29 pF/ft (95 pF/m)53 pF/ft (170 pF/m)63 Ohm0.143 µH/ft (0.469 µH/m)55%170 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
2000 V (TC), 1000 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
16.3 in (414 mm)16.3 in (414 mm)
Max. Pull Tension: 3958 lbs (1795 kg)
Bulk Cable Weight: 1528 lbs/1000ft (2274 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 UL Loading, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, TC-ER, RHW-2
AWM Compliance: I/II A/B
CEC / C(UL) Compliance: .
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.153 Revision Date: 04-01-2026

Part Numbers

Variants
Item #Putup TypeUPC
29729C 0101000Reel612825445630
29729C 0101500Reel612825445647
29729C 0103000Reel612825445654
Date: 2005-11-03