Product Hierarchy
Product Hierarchy

29727C - VFD, 3C #2 Str BC XLPE Ins + #5 Symm. Seg. Gnd (3 of #10) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B


Belden Basics VFD, 3 Conductor 2AWG (7x10) Bare Copper XLPE Insulation M4 Color Code + 5AWG Symmetrical Segmented Ground (3 of 10AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)32 AWG7x10BC - Bare CopperASTM B3 Copper B8 Class B Stranding
Ground Wire310 AWG7x18BC - Bare CopperSegmented Grounds
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPO - Crosslink Polyolefin0.073 in (1.9 mm)0.428 in (10.9 mm)ICEA Chart M4
Ground WireNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.100 in (27.94 mm)Yes
Overall Cable Diameter (Nominal): 1.100 in (27.94 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.14 Ohm/1000ft21 pF/ft (69 pF/m)38 pF/ft (120 pF/m)90 Ohm55%130 Amps per Conductor at 30ºC
1.08 Ohm/1000ft (3.54 Ohm/km)40 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 1.48 Ohm/1000ft (4.86 Ohm/km)
Voltage
UL Voltage Rating
2000 V (TC), 1000 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
13.2 in (335 mm)13.2 in (335 mm)
Max. Pull Tension: 2821 lbs (1280 kg)
Bulk Cable Weight: 1032 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4, FT4
NEC / UL Compliance: Article 336, TC-ER, RHW-2
AWM Compliance: AWM I/II A/B
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.95 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Putup TypeUPC
29727C 0101000Reel612825445708
29727C 0102500Reel612825445715
29727C 0105000Reel612825445722
Date: 2007-08-16
No accessories are available for this product