Product Hierarchy
Product Hierarchy

29722C - VFD, 3C #12 Str BC XLPE Ins + #12 Symm. Seg. Gnd (3 of #16) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B


Belden Basics VFD, 3 Conductor 12AWG (7x20) Bare Copper XLPE Insulation M4 Color Code + 12AWG Symmetrical Segmented Ground (3 of 16AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)312 AWG7x20BC - Bare CopperASTM B3 Copper B8 Class B Stranding
Ground316 AWG7x24BC - Bare CopperSegmented Grounds
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.063 in (1.6 mm)0.219 in (5.56 mm)Black and Numbered
GroundNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.610 in (15.5 mm)Yes
Overall Cable Diameter (Nominal): 0.610 in (15.5 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)1.42 Ohm/1000ft (4.66 Ohm/km)40 pF/ft (130 pF/m)72 pF/ft (240 pF/m)46 Ohm55%30 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
2000 V (TC), 1000 V (CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.3 in (190 mm)7.3 in (190 mm)
Max. Pull Tension: 367 lbs (166 kg)
Bulk Cable Weight: 237 lbs/1000ft (353 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 UL Loading, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, TC-ER, RHW-2
AWM Compliance: I/II A/B
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.87 Revision Date: 04-01-2026

Part Numbers

Variants
Item #Putup TypeUPC
29722C 0102500Reel612825445456
29722C 0105000Reel612825445463
Date: 2007-08-15