Belden Basics VFD, 3 Conductor 14AWG (7x22) Bare Copper XLPE Insulation M4 Color Code + 14AWG Symmetrical Segmented Ground (3 of 18AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 14 AWG | 7x22 | BC - Bare Copper | ASTM B3 Copper B8 Class B Stranding |
| Ground | 3 | 18 AWG | 7x26 | BC - Bare Copper | Segmented 14AWG Ground |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.063 in (1.6 mm) | 0.197 in (5.00 mm) | Black and Numbered |
| Ground | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Helical Tape | Bare Copper (BC) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.566 in (14.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.566 in (14.4 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 2.253 Ohm/1000ft (7.392 Ohm/km) | 21 pF/ft (69 pF/m) | 38 pF/ft (120 pF/m) | 38 pF/ft (120 pF/m) | 90 Ohm | 55% | 25 Amps per Conductor at 30ºC |
| 1.4 Ohm/1000ft (4.6 Ohm/km) |
| UL Voltage Rating |
|---|
| 2000 V (TC), 1000 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.8 in (170 mm) | 6.8 in (170 mm) |
| Max. Pull Tension: | 231 lbs (105 kg) |
| Bulk Cable Weight: | 185 lbs/1000ft (275 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 UL Loading, 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
| NEC / UL Compliance: | Article 336, TC-ER, RHW-2 |
| AWM Compliance: | I/II A/B |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.84 Revision Date: 09-07-2025 |
| Item # | Putup Type | UPC |
|---|---|---|
| 29721C 0102500 | Reel | 612825445432 |
| 29721C 0105000 | Reel | 612825445449 |