Product Hierarchy
Product Hierarchy

29560C - VFD, 3C #3/0 Str BC XLPE Ins + #3 Symm. Seg. Gnd (3 of #8) Str BC, CTS, Blk PVC Jkt, 1000V CSA TC C22.2 #230 C22.2 #38




Belden Basics CSA VFD, 3 Conductor 3/0AWG (19x11) Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 1000V CSA TC C22.2 #230 C22.2 #38 SUN RES DIR BUR Oil Resistance

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Specific ratings for applications in Canada

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)33/0 AWG19x10BC - Bare Copper
Ground Wire38 AWG7x16BC - Bare CopperSegmented Grounds
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.080 in (2.0 mm)0.622 in (15.8 mm)ICEA Chart M4
Ground WireNo Insulation
Outer Shield
Shield TypeMaterialCoverage
TapePolypropylene Foam100%
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Outer Shield Table Notes: Separator-Polypropylene Tape
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.093 in (2.4 mm)1.553 in (39.45 mm)Yes
Overall Cable Diameter (Nominal): 1.553 in (39.45 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)0.065 Ohm/1000ft33 pF/ft (110 pF/m)60 pF/ft (200 pF/m)56 Ohm0.138 µH/ft (0.453 µH/m)55%225 Amps per Conductor at 30ºC
0.68 Ohm/1000ft (2.2 Ohm/km)
Nom Outer Shield DCR: 1.16 Ohm/1000ft (3.81 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
1000 V (CSA TC)1000 V (CSA TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
18.7 in (475 mm)18.7 in (475 mm)
Max. Pull Tension: 6716 lbs (3046 kg)
Bulk Cable Weight: 2273 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading
CEC / C(UL) Compliance: CSA TC
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.554 Revision Date: 10-07-2026
Date: 2005-11-09
Variable Frequency Drive (VFD) Cable Solutions Brochure
vfd-solutions-for-powerflex-family.pdf
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
CSA Tray-Rated VFD Cable
pb 315 belden-vfd-cables.pdf
pb 339 belden-csa-tray-rated-vfd-cable.pdf
No accessories are available for this product