Product Hierarchy
Product Hierarchy

29555C - VFD, 3C #4 Str BC XLPE Ins + #6 Symm. Seg. Gnd (3 of #12) Str BC, CTS, Blk PVC Jkt, 1000V CSA TC C22.2 #230 C22.2 #38




Belden Basics CSA VFD, 3 Conductor 4AWG (7x12) Bare Copper XLPE Insulation M4 Color Code + 6AWG Symmetrical Segmented Ground (3 of 12AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 1000V CSA TC C22.2 #230 C22.2 #38 SUN RES DIR BUR Oil Resistance

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Specific ratings for applications in Canada

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)34 AWG7x12BC - Bare Copper
Ground312 AWG7x20BC - Bare CopperSegmented Grounds
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.062 in (1.6 mm)Black and Numbered
GroundNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.093 in (2.4 mm)0.985 in (25.0 mm)Yes
Overall Cable Diameter (Nominal): 0.985 in (25.0 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.223 Ohm/1000ft (0.732 Ohm/km)30 pF/ft (98 pF/m)54 pF/ft (180 pF/m)62 Ohm55%95 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
1000 V (CSA TC)

Mechanical Characteristics

Temperature
Operating
-40°C To 90°C
Bend Radius
Stationary Min.Installation Min.
11.8 in (300 mm)11.8 in (300 mm)
Max. Pull Tension: 1919 lbs (870.4 kg)
Bulk Cable Weight: 750 lbs/1000ft (1100 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: 1202, 383 Vertical Tray Flame Test (70,000 BTU)
CEC / C(UL) Compliance: TC, RW90, C22.2 #230, #38.
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.534 Revision Date: 03-31-2026
Date: 2007-08-17
Variable Frequency Drive (VFD) Cable Solutions Brochure
vfd-solutions-for-powerflex-family.pdf
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
CSA Tray-Rated VFD Cable
pb 339 belden-csa-tray-rated-vfd-cable.pdf
pb 315 belden-vfd-cables.pdf
No accessories are available for this product