(790)600V Control (AWM Style) Cable
(414)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1300)Instrumentation Cable
(465)UL 300V PLTC-ER Cable
(35)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Belden Basics CSA VFD, 3 Conductor 10AWG (7x18) Bare Copper XLPE Insulation M4 Color Code + 10AWG Symmetrical Segmented Ground (3 of 14AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 1000V CSA TC C22.2 #230 C22.2 #38 SUN RES DIR BUR Oil Resistance
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Specific ratings for applications in Canada |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 10 AWG | 7x18 | BC - Bare Copper | |
| Ground | 3 | 14 AWG | 7x22 | BC - Bare Copper | Segmented Grounds |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.045 in (1.1 mm) | Black and Numbered |
| Ground | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Helical Tape | Bare Copper (BC) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.073 in (1.9 mm) | 0.615 in (15.6 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.615 in (15.6 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 0.895 Ohm/1000ft (2.94 Ohm/km) | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 56 Ohm | 55% | 40 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 1000 V (CSA TC) |
| Operating |
|---|
| -40°C To 90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.4 in (190 mm) | 7.4 in (190 mm) |
| Max. Pull Tension: | 553 lbs (251 kg) |
| Bulk Cable Weight: | 285 lbs/1000ft (424 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
| CEC / C(UL) Compliance: | TC, RW90, C22.2 #230, #38 |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.535 Revision Date: 10-07-2026 |