(109)Belden 100% Ground Flexible VFD, 3 Conductor 1/0AWG (7x19x21) Tinned Copper XLPE Insulation M4 Color Code + 1/0AWG Symmetrical Segmented Ground (3 of 4AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 2000V RW90 TC SUN RES DIR BUR Oil Resistant
Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements |
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 1/0 AWG | 7x19x21 | TC - Tinned Copper | |
Ground | 3 | 4 AWG | 7x19x25 | BC - Bare Copper | Segmented Grounds |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.093 in (2.4 mm) | Black and Numbered |
Ground | No Insulation |
Shield Type | Material | Coverage |
---|---|---|
Helical Tape | Bare Copper (BC) | 100% |
Helical Tape | Bare Copper (BC) | 100% |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.447 in (36.75 mm) | Yes |
Overall Cable Diameter (Nominal): | 1.447 in (36.75 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.094 Ohm/1000ft (0.31 Ohm/km) | 50 pF/ft (160 pF/m) | 90 pF/ft (300 pF/m) | 36 Ohm | 55% | 170 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
2000 V (TC, C(UL) TC), 1000 V (WTTC, UL Flexible Motor Supply Cable, CSA AWM I/II A/B) |
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
17.4 in (442 mm) | 17.4 in (442 mm) |
Max. Pull Tension: | 4737 lbs (2149 kg) |
Bulk Cable Weight: | 1905 lbs/1000ft (2835 kg/km) |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
NEC / UL Compliance: | Article 336, TC-ER, WTTC, RHW-2, UL Flexible Motor Supply Cable |
AWM Compliance: | I/II A/B |
CEC / C(UL) Compliance: | TC |
ICEA Compliance: | S-95-658 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.488 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
29544 0101000 | Black | Reel | 1,000 ft | 612825138556 |
29544 0102000 | Black | Reel | 2,000 ft | 612825138563 |