Product Hierarchy
Product Hierarchy

29538 - VFD 300% Gnd, 3C+G #10 Str TC, XLPE Ins+ XLPE Gnd, OS+TC Brd w/#10 TC Drain, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC




Belden 300% Ground Flexible VFD, 3 Conductor 10AWG (105x30) Tinned Copper, XLPE Insulation M4 Color Code+XLPE Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/10AWG Tinned Copper Drain, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)310 AWG105x30TC - Tinned Copper
Ground110 AWG105x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.063 in (1.6 mm)Black and Numbered
GroundXLPE - Cross-Linked Polyethylene (Thermoset)0.063 in (1.6 mm)Green/Yellow Stripe
Outer Shield
Shield TypeMaterialCoverage
TapeTri-Laminate (Alum+Poly+Alum)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.073 in (1.9 mm)0.788 in (20.0 mm)Yes
Overall Cable Diameter (Nominal): 0.788 in (20.0 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)0.969 Ohm/1000ft (3.18 Ohm/km)50 pF/ft (160 pF/m)90 pF/ft (300 pF/m)36 Ohm0.184 µH/ft (0.604 µH/m)55%40 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
2000 V (TC, C(UL) TC), 1000 V (WTTC, UL Flexible Motor Supply Cable, CSA AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
9.5 in (240 mm)9.5 in (240 mm)
Max. Pull Tension: 666 lbs (302 kg)
Bulk Cable Weight: 416 lbs/1000ft (619 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable
AWM Compliance: I/II A/B
CEC / C(UL) Compliance: CIC, TC
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.575 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
29538 0101000BlackReel1,000 ft612825138433
29538 0105000BlackReel5,000 ft612825138440
Date: 2005-10-13
Variable Frequency Drive (VFD) Cable Solutions Brochure
vfd-solutions-for-powerflex-family.pdf
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
pb 315 belden-vfd-cables.pdf
extending-the-life-of-your-motor.pdf
No accessories are available for this product