Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Belden 300% Ground Flexible VFD, 3 Conductor 12AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/12AWG Tinned Copper Drain, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 12 AWG | 65x30 | TC - Tinned Copper |
| Ground Wire | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.066 in (1.7 mm) | 0.225 in (5.72 mm) | ICEA Chart M4 |
| Ground Wire | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.066 in (1.7 mm) | 0.225 in (5.72 mm) | Green/Yellow Stripe |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 12 AWG (65x30) TC |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.073 in (1.9 mm) | 0.723 in (18.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.723 in (18.4 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 1.569 Ohm/1000ft | 54 pF/ft (180 pF/m) | 97 pF/ft (320 pF/m) | 44 Ohm | 0.197 µH/ft (0.646 µH/m) | 55% | 30 Amps per Conductor at 30ºC |
| 1.72 Ohm/1000ft (5.64 Ohm/km) | 30 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 0.68 Ohm/1000ft (2.2 Ohm/km) |
| UL Voltage Rating |
|---|
| 2000 V (TC, C(UL) TC), 1000 V (WTTC, UL Flexible Motor Supply Cable, CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 8.7 in (220 mm) | 8.7 in (220 mm) |
| Max. Pull Tension: | 7922 lbs (3593 kg) |
| Bulk Cable Weight: | 336 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable |
| AWM Compliance: | AWM I/II A/B |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.540 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 29537 0101000 | Black | Reel | 1,000 ft | 612825138419 |
| 29537 0105000 | Black | Reel | 5,000 ft | 612825138426 |