Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Belden Basics VFD, 3 Conductor 500MCM (37x.1162") Bare Copper XLPE Insulation M4 Color Code + 2AWG Symmetrical Segmented Ground (3 of 6AWG) Bare Copper Stranded in Continuous Contact with Overall Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 500 MCM | 37x0.1162 in. | BC - Bare Copper | |
| Ground Wire | 3 | 6 AWG | 7x14 | BC - Bare Copper | Segmented Grounds |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.105 in (2.67 mm) | 0.999 in (25.4 mm) | ICEA Method 4 |
| Ground Wire | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Bare Copper (BC) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.110 in (2.79 mm) | 2.41 in (61.2 mm) | Yes |
| Overall Cable Diameter (Nominal): | 2.41 in (61.2 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.02 Ohm/1000ft (0.066 Ohm/km) | 30 pF/ft (98 pF/m) | 54 pF/ft (180 pF/m) | 62 Ohm | 0.136 µH/ft (0.446 µH/m) | 55% | 430 Amps per Conductor at 30ºC (per NEC) |
| 0.43 Ohm/1000ft (1.4 Ohm/km) |
| Nom Outer Shield DCR: | 1.35 Ohm/1000ft (4.43 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 2000 V (TC, UL44) | 1000 V (CSA TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 28.9 in (734 mm) | 28.9 in (734 mm) |
| Max. Pull Tension: | 1610 lbs (730 kg) |
| Bulk Cable Weight: | 6749 lbs/1000ft (10040 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4, FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, RHW-2 |
| CEC / C(UL) Compliance: | CSA TC. |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.698 Revision Date: 04-01-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 29535 0101300 | Black | Reel | 1,300 ft | 612825138389 |