Belden Basics VFD, 3 Conductor 350MCM (37x.0973") Bare Copper XLPE Insulation M4 Color Code + 2AWG Symmetrical Segmented Ground (3 of 6AWG) Bare Copper Stranded in Continuous Contact with Overall Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 350 MCM | 37x0.0973 in. | BC - Bare Copper | |
| Ground Wire | 3 | 6 AWG | 7x14 | BC - Bare Copper | Segmented Grounds |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.105 in (2.67 mm) | 0.821 in (20.9 mm) | ICEA Method 4 |
| Ground Wire | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Bare Copper (BC) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.110 in (2.79 mm) | 2.133 in (54.18 mm) | Yes |
| Overall Cable Diameter (Nominal): | 2.133 in (54.18 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.029 Ohm/1000ft (0.095 Ohm/km) | 21 pF/ft (69 pF/m) | 38 pF/ft (120 pF/m) | 90 Ohm | 0.136 µH/ft (0.446 µH/m) | 55% | 350 Amps per Conductor at 30ºC (per NEC) |
| 0.43 Ohm/1000ft (1.4 Ohm/km) |
| Nom Outer Shield DCR: | 1.35 Ohm/1000ft (4.43 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 2000 V (TC, UL44) | 1000 V (CSA TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 25.6 in (650 mm) | 25.6 in (650 mm) |
| Max. Pull Tension: | 1910 lbs (866 kg) |
| Bulk Cable Weight: | 4736 lbs/1000ft (7048 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4, FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, RHW-2 |
| CEC / C(UL) Compliance: | CSA TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.673 Revision Date: 04-01-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 29534 0101500 | Black | Reel | 1,500 m | 612825138358 |
| 29534 0101750 | Black | Reel | 1,750 ft | 612825138365 |