(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Belden Basics VFD, 3 Conductor 250MCM (37x.0822") Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded in Continuous Contact with Overall Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 250 MCM | 37x0.0822 in. | BC - Bare Copper | |
| Ground Wire | 3 | 8 AWG | 7x16 | BC - Bare Copper | Segmented Grounds |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.105 in (2.67 mm) | 0.768 in (19.5 mm) | ICEA Method 4 |
| Ground Wire | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Bare Copper (BC) |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.110 in (2.79 mm) | 1.912 in (48.56 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.912 in (48.56 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.041 Ohm/1000ft (0.13 Ohm/km) | 30 pF/ft (98 pF/m) | 54 pF/ft (180 pF/m) | 62 Ohm | 0.136 µH/ft (0.446 µH/m) | 55% | 290 Amps per Conductor at 30ºC (per NEC) |
| 0.68 Ohm/1000ft (2.2 Ohm/km) |
| Nom Outer Shield DCR: | 1.35 Ohm/1000ft (4.43 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 2000 V (TC, UL44) | 1000 V (CSA TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 22.9 in (582 mm) | 22.9 in (582 mm) |
| Max. Pull Tension: | 1743 lbs (790.6 kg) |
| Bulk Cable Weight: | 3730 lbs/1000ft (5550 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4, FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, RHW-2 |
| CEC / C(UL) Compliance: | CSA TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.700 Revision Date: 04-01-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 29533 0102000 | Black | Reel | 612825353140 | |
| 29533 0101500 | Black | Reel | 1,500 m | 612825138334 |
| 29533 0102300 | Black | Reel | 2,300 ft | 612825138341 |