Product Hierarchy
Product Hierarchy

29532X - VFD 100% Gnd, 3C #4/0 Str TC XLPE Ins + #4/0 Symm. Seg. Grd (3 of #2) Str BC, CTS, Blk LSZH-TS Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable Marine Approved


Belden 100% Ground Flexible VFD, 3 Conductor 4/0AWG (7x19x18) Tinned Copper XLPE Insulation M4 Color Code + 4/0AWG Symmetrically Segmented Ground (3 of 2AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black LSZH-TS Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable Marine Approved SUN RES OIL RES II

Product Overview

Suitable Applications: AC Motor drives, VFD, Variable Frequency drives

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor4/07x19x18TC - Tinned Copper3
Segmented Ground (3X Bare)27x19x23BC - Bare Copper3
Conductor Count: 3
Insulation
MaterialNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.057 in
No Insulation
Color Chart
NumberColor
1Black and Numbered 1
2Black and Numbered 2
3Black and Numbered 3
Outer Shield Material
TypeDescriptionLayerMaterialCoverage [%]
Helical Tape.002"1BC - Bare Copper100 %
Helical Tape.002"2BC - Bare Copper100 %
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
LSZH - Low Smoke Zero Halogen flame retardant (Thermoset)1.652 in0.083 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
0.05 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Other Conductor to Shield
50 pF/ft90 pF/ft
Inductance
Nominal Inductance
0.136 µH/ft
Current
Max. Recommended Current [A]
260 Amps per conductor @ 30°C
Voltage
DescriptionUL Voltage Rating
CSA AWM I/II A/B1000 V RMS
600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -40°C To +90°C
Wet Temp Range: -40°C To +90 °C
Dry Temp Range: -40°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 3264 lbs/1000ft
Max Recommended Pulling Tension: 5622 lbs
Min Bend Radius/Minor Axis: 16.5 in

Standards

NEC Articles: 336 - ER
NEC/(UL) Specification: TC-ER, WTTC, XHHW-2 Singles
PMSHA Specification: P-07-KA14008
Other Specification: UL Flexible Motor Supply Cable, UL 1309 Marine, IEEE 1580-2010 Type P

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2013-10-24
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202, 383
UL voltage rating: 1000 V RMS (Flexible Motor Supply Cable)

Part Number

Variants
Item #ColorPutup TypeLengthUPC
29532X 0101500BlackReel1,500 m612825138327
Footnote: C - CRATE REEL PUT-UP.
Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

History

Update and Revision: Revision Number: 0.355 Revision Date: 04-28-2020
Date: 2013-10-24
vfd-solutions-for-powerflex-family.pdf
Variable Frequency Drive (VFD) Cable Solutions Brochure
MarineTuff Certified Instrumentation, Control and VFD Cables
Cabling Solutions for Industrial Applications
MarineTuff Offshore and Marine Cable Solutions
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf
No accessories are available for this product