Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3384)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(737)Type A
(561)Type A Field Attachables
(352)Type A Receptacles
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
(1005)M12 Power
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
(304)Field Attachables
(34)Receptacles
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(58)Accessories
(5)M23 Circular Connectors
(56)Mini Power
(62)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(22)G Series
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1095)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(781)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(445)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(934)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(29)Edge Device
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
(90)Network Management
(29)Software Tools
(3)BHDO & BHDM
(4)Belden Horizon
(10)CloudRail
(4)Device Software
(35)Classic Switch Software
(15)HiOS – Hirschmann Operating System
(16)HiLCOS Software
(1)HiEOS - Hirschmann Entry Operating System
(1)OpEdge Software
(1)OWL Software
(1)macmon Network Access Control
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)Belden Basics VFD, 3 Conductor 4/0AWG (19x10) Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant
Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems;Class 1 Division 2 Hazardous Locations |
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 4/0 AWG | 19x10 | BC - Bare Copper | ASTM B3 Copper B8 Class B Stranding |
Ground Wire | 3 | 8 AWG | 7x16 | BC - Bare Copper | Segmented Ground (3AWG Total of 3) |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.059 in (1.5 mm) | 0.630 in (16.0 mm) | ICEA Chart M4 |
Ground Wire | No Insulation |
Shield Type | Material | Coverage |
---|---|---|
Helical Tape | Bare Copper (BC) | 100% |
Helical Tape | Bare Copper (BC) | 100% |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.536 in (39.01 mm) | Yes |
Overall Cable Diameter (Nominal): | 1.536 in (39.01 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Conductor(s) | 0.052 Ohm/1000ft | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 56 Ohm | 0.136 µH/ft (0.446 µH/m) | 55% | 260 Amps per Conductor at 30ºC (per NEC) |
0.021 Ohm/1000ft (0.069 Ohm/km) |
Nom Outer Shield DCR@Cond DCR1-cnv: | 1.16 Ohm/1000ft (3.81 Ohm/km) |
UL Voltage Rating | Voltage Rating |
---|---|
1000 V (TC-ER) | 1000 V (CSA AWM I/II A/B) |
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
18.4 in (467 mm) | 18.4 in (467 mm) |
Max. Pull Tension: | 8250 lbs (3740 kg) |
Bulk Cable Weight: | 2576 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4, FT4 |
NEC / UL Compliance: | Article 336, TC-ER, XHHW-2 |
AWM Compliance: | AWM I/II A/B |
ICEA Compliance: | S-95-658 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | P-07-KA070003-MSHA |
Update and Revision: | Revision Number: 0.698 Revision Date: 09-07-2025 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
29532C 0101500 | Black | Reel | 1,500 m | 612825138273 |