(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Belden Basics VFD, 3 Conductor 4/0AWG (19x10) Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant
Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems |
Element | Number of Element | AWG | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 4/0 | 19x10 | BC - Bare Copper | |
Ground | 3 | 8 | 7x16 | BC - Bare Copper | Segmented Grounds |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.059 in | Black and Numbered |
Ground | No Insulation |
Shield Type | Material | Coverage |
---|---|---|
Helical Tape + Helical Tape | Bare Copper (BC) + Bare Copper (BC) | 100% + 100% |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in | 1.536 in | Yes |
Cable Diameter (Nominal): | 1.536 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.41 Ohm/1000ft | 33 pF/ft | 60 pF/ft | 56 Ohm | 0.55% | 260 Amps per Conductor at 30ºC (per NEC) |
UL Voltage Rating |
---|
1000 V (TC, CSA AWM I/II A/B) |
UL Rating | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
15.5 in | 18.4 in |
Max. Pull Tension: | 7814 lbs |
Bulk Cable Weight: | 2576 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | UL1685 UL Loading, FT4, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
NEC / UL Compliance: | Article 336, TC-ER, XHHW-2 |
AWM Compliance: | I/II A/B |
ICEA Compliance: | S-95-658 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | P-07-KA070003-MSHA |
Update and Revision: | Revision Number: 0.382 Revision Date: 09-30-2020 |