Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Belden 100% Ground Flexible VFD, 3 Conductor 4/0AWG (7x19x18) Tinned Copper XLPE Insulation M4 Color Code + 4/0AWG Symmetrical Segmented Ground (3 of 2AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V RW90 TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland BTC200A1741RA |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 4/0 AWG | 7x19x18 | TC - Tinned Copper | Fine Strand Optomized for VF Applications |
| Segmented Ground Wire | 3 | 2 AWG | 7x19x23 | BC - Bare Copper | Segmented Grounds (3 Totaling 4/0 AWG) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in (1.4 mm) | 0.669 in (17.0 mm) | ICEA Chart M4 |
| Ground Wire | No Insulation |
| Shield Type | Material | Coverage | Notes |
|---|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% | 2 mil helical copper for crack resistance and high frequency performance |
| Helical Tape | Bare Copper (BC) | 100% | 2 mil helical copper for crack resistance and high frequency performance |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.620 in (41.15 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.620 in (41.15 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.047 Ohm/1000ft (0.15 Ohm/km) | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 56 Ohm | 0.055 µH/ft | 0.136 µH/ft (0.446 µH/m) | 55% | 260 Amps per Conductor at 30ºC |
| Segmented Ground Wire | 0.05 Ohm/1000ft (0.16 Ohm/km) | |||||||
| Cable |
| Nom Outer Shield DCR: | 0.090 Ohm/1000ft (0.30 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V (TC, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 16.2 in (411 mm) | 19.4 in (493 mm) |
| Max. Pull Tension: | 10048 lbs (4557.7 kg) |
| Bulk Cable Weight: | 3185 lbs/1000ft (4740 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
| CEC / C(UL) Compliance: | TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.733 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 29532 0101500 | Black | Reel | 1,500 m | 612825332305 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |