(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Belden Basics VFD, 3 Conductor 3/0AWG (19x11) Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 3/0 AWG | 19x11 | BC - Bare Copper | ASTM B3 Copper B8 Class B Stranding |
| Ground | 3 | 8 AWG | 7x16 | BC - Bare Copper | Segmented Ground (3 Total 3AWG) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.060 in (1.5 mm) | 0.575 in (14.6 mm) | ICEA Chart M4 |
| Ground | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Helical Tape | Bare Copper (BC) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.417 in (35.99 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.417 in (35.99 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.065 Ohm/1000ft (0.21 Ohm/km) | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 56 Ohm | 0.138 µH/ft (0.453 µH/m) | 55% | 225 Amps per Conductor at 30ºC (per NEC) |
| 0.021 Ohm/1000ft (0.069 Ohm/km) |
| Nom Outer Shield DCR: | 1.16 Ohm/1000ft (3.81 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 1000 V (TC-ER) | 1000 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 17.0 in (432 mm) | 17.0 in (432 mm) |
| Max. Pull Tension: | 6716 lbs (3046 kg) |
| Bulk Cable Weight: | 2144 lbs/1000ft (3191 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4, FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, XHHW-2 |
| AWM Compliance: | AWM I/II A/B |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.713 Revision Date: 04-01-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 29531C 0101000 | Black | Reel | 1,000 ft | 612825138204 |
| 29531C 0102000 | Black | Reel | 2,000 ft | 612825138211 |