(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Belden 100% Ground Flexible VFD, 3 Conductor 2/0AWG (7x19x20) Tinned Copper XLPE Insulation M4 Color Code + 2/0AWG Symmetrical Segmented Ground (3 of 4AWG+) Bare Copper Stranded, Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V RW90 TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC150A1501RA |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 2/0 AWG | 7x19x20 | TC - Tinned Copper | Finely Stranded Tinned Copper Optomized for VFD Use |
| Segmented Ground Wire | 3 | 4 AWG | 7x19x25 | BC - Bare Copper | Segmented Grounds (3 Totaling 2/0 AWG) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in (1.4 mm) | 0.552 in (14.0 mm) | ICEA Chart M4 |
| Ground Wire | No Insulation |
| Shield Type | Material | Coverage | Notes |
|---|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% | 2 mil copper tape for crack resistance and high frequency noise conduction |
| Helical Tape | Bare Copper (BC) | 100% | 2 mil copper tape for crack resistance and high frequency noise conduction |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.368 in (34.75 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.368 in (34.75 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.075 Ohm/1000ft | 30 pF/ft (98 pF/m) | 56 pF/ft (180 pF/m) | 36 Ohm | 0.067 µH/ft | 55% | 195 Amps per Conductor at 30ºC |
| Segmented Ground Wire | 0.08 Ohm/1000ft (0.26 Ohm/km) |
| Nom Outer Shield DCR: | 0.06 Ohm/1000ft (0.20 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V (TC, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 16.4 in (417 mm) | 16.4 in (417 mm) |
| Max. Pull Tension: | 6607 lbs (2997 kg) |
| Bulk Cable Weight: | 2016 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
| CEC / C(UL) Compliance: | TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.711 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 29530 0102000 | Black | Reel | 2,000 ft | 612825138068 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |