Product Hierarchy
Product Hierarchy

29529X - VFD 100% Gnd, 3C #1/0 Str TC XLPE Ins + #1/0 Symm. Seg. Grd (3 of #4) Str BC, CTS, Blk LSZH-TS Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC Marine Approved


Belden 100% Ground Flexible VFD, 3 Conductor 1/0AWG (7x19x21) Tinned Copper XLPE Insulation M4 Color Code + 1/0AWG Symmetrically Segmented Ground (3 of 4AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black LSZH-TS Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable Marine Approved SUN RES OIL RES II

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Exposure to marine or saltwater environments

Construction Details

Conductor
ElementNumber of ElementAWGStrandingMaterialNotes
Conductor(s)31/07x19x21TC - Tinned Copper
Ground347x19x25BC - Bare CopperSegmented Grounds
Insulation
ElementMaterialThicknessColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.057 inBlack and Numbered
GroundNo Insulation
Outer Shield Material
Shield TypeMaterialCoverage
Helical Tape + Helical TapeBare Copper (BC) + Bare Copper (BC)100% + 100%
Outer Jacket Material
MaterialThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)0.083 in1.292 inYes
Cable Diameter (Nominal): 1.292 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.26 Ohm/1000ft37 pF/ft67 pF/ft50 Ohm0.55%170 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
1000 V (TC, Flexible Motor Supply Cable), 600 / 1000 V (UL 1309)

Mechanical Characteristics

Temperature
UL RatingOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
12.9 in15.5 in
Max. Pull Tension: 5506 lbs
Bulk Cable Weight: 1836 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Sustainability: CA Prop 65
Flammability / Fire Resistance: UL1685 FT4 Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, TC-ER, XHHW-2, UL Flexible Motor Supply Cable
ICEA Compliance: S-95-658
IEEE Compliance: IEEE 1580-2010 Type P
Marine Compliance: ABS, DNV, UL 1309
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA14008-MSHA

History

Update and Revision: Revision Number: 0.374 Revision Date: 09-30-2020
Date: 2013-10-24
Variable Frequency Drive (VFD) Cable Solutions Brochure
vfd-solutions-for-powerflex-family.pdf
MarineTuff Certified Instrumentation, Control and VFD Cables
MarineTuff Offshore and Marine Cable Solutions
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf
No accessories are available for this product