(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Belden 100% Ground Extra Flexible VFD, 3 Conductor 1/0AWG (19x56x30) Tinned Copper XLPE Insulation M4 Color Code + 1/0AWG Symmetrical Segmented Ground (3 of 4AWG) Tinned Copper Stranded, Overall Dual Copper Tape Helically Applied Shield, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas; Class 1 Division 2 Hazardous Locations |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 1/0 AWG | 19x56x30 | TC - Tinned Copper | |
| Ground | 3 | 4 AWG | 7x60x30 | TC - Tinned Copper | Segmented Grounds |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in (1.4 mm) | Black and Numbered |
| Ground | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Helical Tape | Bare Copper (BC) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| TPE - Thermoplastic Elastomer | 0.083 in (2.1 mm) | 1.292 in (32.82 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.292 in (32.82 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.096 Ohm/1000ft (0.31 Ohm/km) | 23 pF/ft (75 pF/m) | 42 pF/ft (140 pF/m) | 80 Ohm | 0.143 µH/ft (0.469 µH/m) | 55% | 170 Amps per Conductor at 30ºC (per NEC) |
| UL Voltage Rating |
|---|
| 1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 7.5 in (190 mm) | 15.5 in (394 mm) | 15.5 in (394 mm) |
| Max. Pull Tension: | 5787 lbs (2625 kg) |
| Bulk Cable Weight: | 1763 lbs/1000ft (2624 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
| CEC / C(UL) Compliance: | CIC, TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.599 Revision Date: 10-08-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 29529F 0102500 | Black | Reel | 612825373391 |