(10)Belden 100% Ground Flexible VFD, 3 Conductor 1AWG (7x19x22) Tinned Copper XLPE Insulation M4 Color Code + 1AWG Symmetrically Segmented Ground (3 of 6AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black LSZH-TS Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable Marine Approved SUN RES OIL RES II
Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Exposure to marine or saltwater environments |
Element | Number of Element | AWG | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 1 | 7x19x22 | TC - Tinned Copper | |
Ground | 3 | 6 | 7x19x27 | BC - Bare Copper | Segmented Grounds |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in | Black and Numbered |
Ground | No Insulation |
Shield Type | Material | Coverage |
---|---|---|
Helical Tape + Helical Tape | Bare Copper (BC) + Bare Copper (BC) | 100% + 100% |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.083 in | 1.195 in | Yes |
Cable Diameter (Nominal): | 1.195 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.26 Ohm/1000ft | 37 pF/ft | 67 pF/ft | 50 Ohm | 0.55% | 145 Amps per Conductor at 30ºC (per NEC) |
UL Voltage Rating |
---|
1000 V (TC, Flexible Motor Supply Cable), 600 / 1000 V (UL 1309) |
UL Rating | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
12 in | 14.3 in |
Max. Pull Tension: | 4109 lbs |
Bulk Cable Weight: | 1462 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | UL1685 FT4 Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
NEC / UL Compliance: | Article 336, TC-ER, XHHW-2 |
ICEA Compliance: | S-95-658 |
Marine Compliance: | ABS, DNV |
European Directive Compliance: | EU CE Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.278 Revision Date: 09-30-2020 |