Product Hierarchy
Product Hierarchy

29528C - VFD, 3C #1 Str BC XLPE Ins + #5 Symm. Seg. Gnd (3 of #10) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B




Belden Basics VFD, 3 Conductor 1AWG (19x14) Bare Copper XLPE Insulation M4 Color Code + 5AWG Symmetrical Segmented Ground (3 of 10AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)31 AWG19x14BC - Bare CopperASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire310 AWG7x18BC - Bare CopperSegmented Ground (3 Total 5AWG)
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.057 in (1.4 mm)0.438 in (11.1 mm)ICEA Chart M4
Ground WireNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.083 in (2.1 mm)1.121 in (28.47 mm)Yes
Overall Cable Diameter (Nominal): 1.121 in (28.47 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)0.13 Ohm/1000ft35 pF/ft (110 pF/m)66 pF/ft (220 pF/m)36 Ohm0.146 µH/ft (0.479 µH/m)55%145 Amps per Conductor at 30ºC (per NEC)
0.30 Ohm/1000ft (0.98 Ohm/km)
Nom Outer Shield DCR: 1.48 Ohm/1000ft (4.86 Ohm/km)
Voltage
UL Voltage Rating
1000 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
13.5 in (343 mm)13.5 in (343 mm)
Max. Pull Tension: 3637.2 lbs (1649.8 kg)
Bulk Cable Weight: 1162 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4, FT4
NEC / UL Compliance: Article 336, TC-ER, XHHW-2
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.696 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
29528C 0103000BlackReel3,000 ft612825137894
Date: 2005-11-09
Variable Frequency Drive (VFD) Cable Solutions Brochure
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf
No accessories are available for this product