Belden Basics VFD, 3 Conductor 6AWG (7x14) Bare Copper XLPE Insulation M4 Color Code + 6AWG Symmetrical Segmented Ground (3 of 12AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems;Class 1 Division 2 Locations |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 6 AWG | 7x14 | BC - Bare Copper | ASTM B3 Copper B8 Class B Stranding |
| Segmented Ground Wire | 3 | 12 AWG | 7x20 | BC - Bare Copper | Segmented Grounds (3 Totaling 6AWG) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross Linked Polyethylene | 0.047 in (1.2 mm) | 0.272 in (6.91 mm) | ICEA Chart M4 |
| Ground Wire | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Helical Tape | Bare Copper (BC) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.724 in (18.4 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.724 in (18.4 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 0.355 Ohm/1000ft (1.16 Ohm/km) | 32 pF/ft (100 pF/m) | 63 pF/ft (210 pF/m) | 37 Ohm | 55% | 75 Amps per Conductor at 30ºC |
| 0.056 Ohm/1000ft (0.18 Ohm/km) |
| Nom Outer Shield DCR: | 2.72 Ohm/1000ft (8.92 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 8.7 in (220 mm) | 8.7 in (220 mm) |
| Max. Pull Tension: | 1304.1 lbs (591.53 kg) |
| Bulk Cable Weight: | 461 lbs/1000ft (686 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4, FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, XHHW-2 |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.732 Revision Date: 04-01-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 29525C 0101000 | Black | Reel | 1,000 ft | 612825137733 |
| 29525C 0105000 | Black | Reel | 5,000 ft | 612825137771 |