Product Hierarchy
Product Hierarchy

29524C - VFD, 3C #8 Str BC XLPE Ins + #10 Symm. Seg. Gnd (3 of #14) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V




Belden Basics VFD, 3 Conductor 8AWG (7x16) Bare Copper XLPE Insulation M4 Color Code + 10AWG Symmetrical Segmented Ground (3 of 14AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)38 AWG7x16BC - Bare CopperASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire314 AWG7x22BC - Bare CopperSegmented Ground (3 Totaling 10+ AWG)
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.047 in (1.2 mm)0.236 in (5.99 mm)ICEA Chart M4
Ground WireNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.646 in (16.4 mm)Yes
Overall Cable Diameter (Nominal): 0.646 in (16.4 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.564 Ohm/1000ft (1.85 Ohm/km)31 pF/ft (100 pF/m)63 pF/ft (210 pF/m)50 Ohm55%55 Amps per Conductor at 30ºC
0.90 Ohm/1000ft (3.0 Ohm/km)
Nom Outer Shield DCR: 0.81 Ohm/1000ft (2.7 Ohm/km)
Voltage
UL Voltage Rating
600 / 1000 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.8 in (200 mm)7.8 in (200 mm)
Max. Pull Tension: 678 lbs (308 kg)
Bulk Cable Weight: 350 lbs/1000ft (520 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, XHHW-2
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.742 Revision Date: 04-01-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
29524C 0105000BlackReel5,000 ft612825137726
Date: 2007-08-17
Variable Frequency Drive (VFD) Cable Solutions Brochure
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf