Product Hierarchy
Product Hierarchy

29524 - VFD, 3C #8 Str TC XLPE Ins + #14 Symm. Seg. Gnd (3 of #14) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B


Belden Premium VFD, 8 AWG (7 x 19 x 29) Tinned Copper, 3 Conductor, XLPE Insulation M4 Color Code, With 3 #14 AWG (41 x 30) Bare Copper Drain Wire, Overall Copper Tape Applied Sheild, Black Outer PVC Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V, CSA AWM I/II A/B Sun Res Dir Bur Oil Resistant.

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC100A0791RA

Construction Details

Conductor
ElementSizeStrandingMaterialNotes
Conductor(s)8 AWG7x19x29TC - Tinned CopperASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire14 AWG41x30BC - Bare CopperSegmented Ground (3 Totaling 10+ AWG)
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.47 in 0.26 in (6.6 mm)ICEA Chart M4
Ground WireNo Insulation
Outer Shield
Shield TypeMaterialCoverageNotes
TapeBare Copper (BC)100%2 mil Copper Tape
Bare Copper (BC)
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
XLPE - Cross-Linked Polyethylene (Thermoset)0.063 in mm0.697 in (17.7 mm)Yes
Overall Cable Diameter (Nominal): 0.697 in (17.7 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.564 Ohm/1000ft (1.85 Ohm/km)31 pF/ft (100 pF/m)63 pF/ft (210 pF/m)50 Ohm55%55 Amps per Conductor at 30ºC
0.90 Ohm/1000ft (3.0 Ohm/km)
Voltage
UL Voltage Rating
600/1000 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-20°C To +90°C
Bend Radius
Stationary Min.Installation Min.
5.23 in (133 mm)5.23 in
Max. Pull Tension: 678 lbs (308 kg)
Bulk Cable Weight: 350 lbs/1000ft (520 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, XHHW-2
ICEA Compliance: S-95-658
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.25 Revision Date: 05-05-2025
Variable Frequency Drive (VFD) Cable Solutions Brochure
Cabling Solutions for Industrial Applications
VFD Cables
No accessories are available for this product