(12163)Indoor Fiber Cable
(1384)Indoor/Outdoor Fiber Cable
(6308)Outdoor Fiber Cable
(4166)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(838)600V Control (AWM Style) Cable
(53)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(50)Vision Systems
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
(550)Audio, Sound, & Control Cable
(200)Access Control Cable
(31)Fire Alarm Cable
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
(1004)Fiber Patch Cords
(419)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(453)AV Assemblies
(10)Patch Panels & Components
(641)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(63)Fiber Cassettes
(354)Modular (Empty) Panels
(6)Adapter Frames
(68)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(37)Industrial Networking
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
(5)Wireless
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
(90)Network Management
(20)Software Tools
(3)Device Software
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
(200)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Belden Basics VFD, 3 Conductor 10AWG (7x18) Bare Copper XLPE Insulation M4 Color Code + 10AWG Symmetrical Segmented Ground (3 of 14AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant
Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems |
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 10 AWG | 7x18 | BC - Bare Copper | |
Ground Wire | 3 | 14 AWG | 7x22 | BC - Bare Copper | Segmented Grounds |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.030 in (0.76 mm) | 0.172 in (4.37 mm) | ICEA Chart M4 |
Ground Wire | No Insulation |
Shield Type | Material | Coverage |
---|---|---|
Helical Tape | Bare Copper (BC) | 100% |
Helical Tape | Bare Copper (BC) | 100% |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.506 in (12.9 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.506 in (12.9 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.895 Ohm/1000ft | 54 pF/ft (180 pF/m) | 97 pF/ft (320 pF/m) | 44 Ohm | 55% | 40 Amps per Conductor at 30ºC |
2.73 Ohm/1000ft (8.96 Ohm/km) | 40 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
600 / 1000 V (TC-ER) |
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
6.1 in (150 mm) | 6.1 in (150 mm) |
Max. Pull Tension: | 400 lbs (180 kg) |
Bulk Cable Weight: | 238 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 336, TC-ER, XHHW-2 |
ICEA Compliance: | S-95-658 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | P-07-KA070003-MSHA |
Update and Revision: | Revision Number: 0.548 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
29523C 0105000 | Black | Reel | 5,000 ft | 612825137702 |