Product Hierarchy
Product Hierarchy

29523 - VFD, 3C #10 Str TC XLPE Ins + #14 Symm. Seg. Gnd (3 of #16) Str TC, OS + TC Brd, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B


Belden Premium VFD, 12 AWG (105 x 30) Tinned Copper, 3 Conductor, XLPE Insulation M4 Color Code, Duofoil Beldfoil Shield With 3 #14 AWG (41 x 30) Tinned Copper Drain Wire, Overall Beldfoil® (100%) + Tinned Copper Braid Coverage (85%), Black Outer PVC Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V, CSA AWM I/II A/B Sun Res Dir Bur Oil Resistant.

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)310 AWG65x30ASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire314 AWG65x343 Ground Segments Totaling 10+ AWG
TC - Tinned Copper
TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.030 in (0.76 mm)0.184 in (4.67 mm)ICEA Chart M4
Ground WireNo Insulation
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTinned Copper (TC)100%14 AWG (41x30) TC
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Thickness
XLPE - Cross-Linked Polyethylene (Thermoset)0.047 in (1.2 mm)
Overall Cable Diameter (Nominal): 0.517 in (13.1 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.895 Ohm/1000ft (2.94 Ohm/km)31 pF/ft (100 pF/m)60 pF/ft (200 pF/m)50 Ohm55%40 Amps per Conductor at 30C
0.90 Ohm/1000ft (3.0 Ohm/km)
Voltage
UL Voltage Rating
600/1000 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-20°C To +90°C
Bend Radius
Stationary Min.Installation Min.
3.878 in (98.50 mm)3.878 in (98.50 mm)
Max. Pull Tension: 400 lbs (180 kg)
Bulk Cable Weight: 263 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER
ICEA Compliance: S-95-658
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.9 Revision Date: 05-05-2025
Variable Frequency Drive (VFD) Cable Solutions Brochure
Cabling Solutions for Industrial Applications
VFD Cables
No accessories are available for this product