(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3146)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
(699)Type A
(532)Type A Field Attachables
(345)Type A Receptacles
(45)Type A Single-Ended Cordsets
(85)Type A Double-Ended Cordsets
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(963)M12
(704)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(248)M12-M12 Cordsets
(162)M12-M8 Cordsets
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(929)SPIDER Fast/Gigabit Switches
(41)Managed Switches
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
(45)Embedded Ethernet
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
(4)Belden Premium VFD, 12 AWG (41 x 30) Tinned Copper, 3 Conductor, XLPE Insulation M4 Color Code, Duofoil Beldfoil Shield With 3 #18 AWG (41 x 34) Tinned Copper Ground Wire in Continuous Contact with Overall Beldfoil® (100%) + Tinned Copper Braid Coverage (85%), Black Outer PVC Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V, CSA AWM I/II A/B Sun Res Dir Bur Oil Resistant.
Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA |
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 14 AWG | 41x30 | TC - Tinned Copper | ASTM B3 Copper B8 Class B Stranding |
Ground Wire | 3 | 18 AWG | 41x34 | TC - Tinned Copper | Segmented Ground 18AWG |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPO - Crosslink Polyolefin | 0.030 in (0.76 mm) | 0.032 in (0.81 mm) | ICEA Chart M4 |
Ground |
Shield Type | Material | Coverage |
---|---|---|
Tape | Tinned Copper (TC) | 100% |
Braid | Tinned Copper (TC) | 85% |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.42 in (11 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.42 in (11 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 2.282 Ohm/1000ft (7.487 Ohm/km) | 23.0 pF/ft (75.5 pF/m) | 42 pF/ft (140 pF/m) | 80 Ohm | 55% | 25 Amps per Conductor at 30ºC |
Ground | 1.9 Ohm/1000ft (6.2 Ohm/km) |
UL Voltage Rating |
---|
600 / 1000V (TC-ER) |
UL Temperature | Operating | Installation |
---|---|---|
90C Dry, 90C Wet | -20C To +90C | -20C |
Stationary Min. | Installation Min. |
---|---|
3.15 in (80.0 mm) | 3.15 in (80.0 mm) |
Max. Pull Tension: | 186 lbs (84.4 kg) |
Bulk Cable Weight: | 136 lbs/1000ft (202 kg/km) |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 336, TC, XHHW-2 |
ICEA Compliance: | S-95-658 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.37 Revision Date: 05-22-2025 |