(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Belden Basics VFD, 3 Conductor 16AWG (7x24) Bare Copper XLPE Insulation M4 Color Code + 14AWG Symmetrical Segmented Ground (3 of 18AWG) Bare Copper Stranded, Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems;Class 1 Division 2 Locations |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 16 AWG | 7x24 | BC - Bare Copper | ASTM B3 Copper B8 Class B Stranding |
| Segmented Ground Wire | 3 | 18 AWG | 7x26 | BC - Bare Copper | 3 Ground Segments Totaling 14 AWG |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.031 in (0.79 mm) | 0.123 in (3.12 mm) | ICEA Chart M4 |
| Ground Wire | No Insulation |
| Shield Type | Material | Coverage |
|---|---|---|
| Helical Tape | Bare Copper (BC) | 100% |
| Helical Tape | Bare Copper (BC) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.397 in (10.1 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.397 in (10.1 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 3.91 Ohm/1000ft (12.8 Ohm/km) | 25 pF/ft (82 pF/m) | 48 pF/ft (160 pF/m) | 50 Ohm | 55% | 18 Amps per Conductor at 30ºC |
| 1.60 Ohm/1000ft (5.25 Ohm/km) |
| Nom Outer Shield DCR: | 1.90 Ohm/1000ft (6.23 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.8 in (120 mm) | 4.8 in (120 mm) |
| Max. Pull Tension: | 130 lbs (59 kg) |
| Bulk Cable Weight: | 116 lbs/1000ft (173 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.734 Revision Date: 04-01-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 29520C 0101000 | Black | Reel | 1,000 ft | 612825137627 |
| 29520C 0105000 | Black | Reel | 5,000 ft | 612825137634 |