Belden 300% Ground Flexible VFD, 3 Conductor 10AWG (105x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, 1 Pair 16AWG (26x30) Tinned Copper XLPE Beldfoil, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant -- Shielded Pair is Outside the Power Group Braid Shield for Isolation
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 10 AWG | 105x30 | TC - Tinned Copper | |
| Pair(s) | 1 | 16 AWG | 26x30 | TC - Tinned Copper | Used as control or brake pair |
| Ground Wire | 1 | 10 AWG | 105x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross Linked Polyethylene | 0.046 in (1.2 mm) | 0.212 in (5.38 mm) | ICEA Chart M4 |
| Pair(s) | XLPE - Cross Linked Polyethylene | 0.032 in (0.81 mm) | 0.123 in (3.12 mm) | Black, White |
| Ground | PVC - Polyvinyl Chloride | 0.046 in (1.2 mm) | 0.212 in (5.38 mm) | Green/Yellow Stripe |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC | Foil-In, Shorting fold |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 10 AWG (105x30) TC |
| Braid | Tinned Copper (TC) | 85% |
| Outer Shield Table Notes: | Foil+braid shield on power conductors & Ground only; extra pair has own foil shield. |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.105 in (2.67 mm) | 0.985 in (25.0 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.985 in (25.0 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.969 Ohm/1000ft (3.18 Ohm/km) | 46 pF/ft (150 pF/m) | 53 pF/ft (170 pF/m) | 83 pF/ft (270 pF/m) | 37 Ohm | 0.184 µH/ft (0.604 µH/m) | 55% | 40 Amps per Conductor at 30ºC | |
| Pair(s) | 4.0 Ohm/1000ft (13 Ohm/km) | 4.99 Ohm/1000ft (16.4 Ohm/km) | 34 pF/ft (110 pF/m) | 18 Amps per Conductor at 30ºC (per NEC) | |||||
| Ground | 1.080 Ohm/1000ft (3.543 Ohm/km) |
| Nom Outer Shield DCR: | 0.72 Ohm/1000ft (2.4 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 1000 V (UL Flexible Motor Supply Cable), 600 V (TC, C(UL) TC) | 1000 V (AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 11.8 in (300 mm) | 11.8 in (300 mm) |
| Max. Pull Tension: | 857 lbs (389 kg) |
| Bulk Cable Weight: | 493 lbs/1000ft (734 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 310, TC-ER, RHW-2, UL Flexible Motor Supply Cable |
| AWM Compliance: | AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.713 Revision Date: 04-01-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 29513 010100 | Black | Reel | 100 ft | 612825137580 | C |
| 29513 0101000 | Black | Reel | 1,000 ft | 612825137597 | C |
| 29513 0103000 | Black | Reel | 3,000 ft | 612825137603 | C |
| Footnote: | C - CRATE REEL PUT-UP. |