(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Belden 300% Ground Flexible VFD, 3 Conductor 12AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, 1 Pair 16AWG (26x30) Tinned Copper XLPE Beldfoil, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant -- Shielded Pair is Outside the Power Group Braid Shield for Isolation
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 12 AWG | 65x30 | TC - Tinned Copper | |
| Pair(s) | 1 | 16 AWG | 26x30 | TC - Tinned Copper | Used as control or brake pair |
| Ground Wire | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.046 in (1.2 mm) | 0.187 in (4.75 mm) | ICEA Chart M4 |
| Pair(s) | XLPO - Crosslink Polyolefin | 0.032 in (0.81 mm) | 0.123 in (3.12 mm) | Black & White |
| Ground Wire | PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.187 in (4.75 mm) | Green/Yellow Stripe |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC | Foil-In, Shorting fold |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 12 AWG (65x30) TC |
| Braid | Tinned Copper (TC) | 85% |
| Outer Shield Table Notes: | Foil+braid shield on power conductors & Ground only; extra pair has own foil shield. |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.080 in (2.0 mm) | 0.895 in (22.7 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.895 in (22.7 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|---|
| Conductor(s) | 1.569 Ohm/1000ft (5.148 Ohm/km) | 46 pF/ft (150 pF/m) | 47 pF/ft (150 pF/m) | 83 pF/ft (270 pF/m) | 37 Ohm | 0.197 µH/ft (0.646 µH/m) | 55% | 30 Amps per Conductor at 30ºC | |
| Pair(s) | 4.0 Ohm/1000ft (13 Ohm/km) | 4.99 Ohm/1000ft (16.4 Ohm/km) | 34 pF/ft (110 pF/m) | 18 Amps per Conductor at 30ºC (per NEC) | |||||
| Ground | 1.6 Ohm/1000ft (5.2 Ohm/km) | 26 pF/ft (85 pF/m) | 47 pF/ft (150 pF/m) | 0.197 µH/ft (0.646 µH/m) |
| Nom Outer Shield DCR: | 0.9 Ohm/1000ft (3.0 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 1000 V (UL Flexible Motor Supply Cable), 600 V (TC, C(UL) TC) | 1000 V (AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 10.7 in (272 mm) | 10.7 in (272 mm) |
| Max. Pull Tension: | 597 lbs (271 kg) |
| Bulk Cable Weight: | 373 lbs/1000ft (555 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 310, TC-ER, RHW-2, UL Flexible Motor Supply Cable |
| AWM Compliance: | AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.724 Revision Date: 04-01-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 29512 010100 | Black | Reel | 100 ft | 612825137542 | C |
| 29512 010500 | Black | Reel | 500 ft | 612825137573 | C |
| 29512 0101000 | Black | Reel | 1,000 ft | 612825137559 | C |
| 29512 0104000 | Black | Reel | 4,000 ft | 612825137566 | C |
| Footnote: | C - CRATE REEL PUT-UP. |