Product Hierarchy
Product Hierarchy

29510 - VFD 300% Gnd, 3C+G #16 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd, 1 Pr #16 Str TC XLPE IS, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable




Belden 300% Ground Flexible VFD, 3 Conductor 16AWG (26x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, 1 Pair 16AWG (26x30) Tinned Copper XLPE Beldfoil, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant -- Shielded Pair is Outside the Power Group Braid Shield for Isolation

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)316 AWG26x30TC - Tinned Copper
Pair(s)116 AWG26x30TC - Tinned CopperUsed as control or brake pair
Ground Wire116 AWG26x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPO - Crosslink Polyolefin0.046 in (1.2 mm)0.153 in (3.89 mm)ICEA Chart M4
Pair(s)XLPO - Crosslink Polyolefin0.032 in (0.81 mm)0.123 in (3.12 mm)Black, White
Ground WirePVC - Polyvinyl Chloride0.047 in (1.2 mm)0.153 in (3.89 mm)Green/Yellow Stripe
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%18 AWG (19x30) TCFoil-In, Shorting fold
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%16 AWG (26x30) TC
BraidTinned Copper (TC)85%
Outer Shield Table Notes: Foil+braid shield on power conductors & Ground only; extra pair has own foil shield.
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
Polyester TapePVC - Polyvinyl Chloride0.075 in (1.9 mm)0.750 in (19.1 mm)Yes
Overall Cable Diameter (Nominal): 0.750 in (19.1 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)3.914 Ohm/1000ft (12.84 Ohm/km)46 pF/ft (150 pF/m)38 pF/ft (120 pF/m)83 pF/ft (270 pF/m)37 Ohm0.23 µH/ft (0.75 µH/m)55%18 Amps per Conductor at 30ºC
Pair(s)4.0 Ohm/1000ft (13 Ohm/km)4.99 Ohm/1000ft (16.4 Ohm/km)34 pF/ft (110 pF/m)18 Amps per Conductor at 30ºC (per NEC)
Ground4.45 Ohm/1000ft (14.6 Ohm/km)
Nom Outer Shield DCR: 1.35 Ohm/1000ft (4.43 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
1000 V (UL Flexible Motor Supply Cable), 600 V (TC, C(UL) TC)1000 V (AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
9.0 in (230 mm)9.0 in (230 mm)
Max. Pull Tension: 336 lbs (152 kg)
Bulk Cable Weight: 259 lbs/1000ft (385 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, UL Flexible Motor Supply Cable
AWM Compliance: AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.723 Revision Date: 04-01-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
29510 010100BlackReel100 ft612825137443C
29510 010500BlackReel500 ft612825137467C
29510 0101000BlackReel1,000 ft612825137450C
29510 0105000BlackReel5,000 ft612825137474C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-09-21
Variable Frequency Drive (VFD) Cable Solutions Brochure
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
pb 315 belden-vfd-cables.pdf
extending-the-life-of-your-motor.pdf