Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Belden 300% Ground Flexible VFD, 3 Conductor 2AWG (7x19x23) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-8AWG Tinned Copper Drains, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen); Class 1 Division 2 Hazardous Locations |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 2 AWG | 7x19x23 | TC - Tinned Copper |
| Ground | 1 | 2 AWG | 7x19x23 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.062 in (1.6 mm) | Black and Numbered |
| Ground | PVC - Polyvinyl Chloride | 0.062 in (1.6 mm) | Green/Yellow Stripe |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.105 in (2.67 mm) | 1.344 in (34.14 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.344 in (34.14 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 0.15 Ohm/1000ft (0.49 Ohm/km) | 48 pF/ft (160 pF/m) | 86 pF/ft (280 pF/m) | 37 Ohm | 55% | 130 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 1000 V (TC, WTTC, UL Flexible Motor Supply Cable) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 16.1 in (409 mm) | 16.1 in (409 mm) |
| Max. Pull Tension: | 3327 lbs (1509 kg) |
| Bulk Cable Weight: | 1655 lbs/1000ft (2463 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable |
| ICEA Compliance: | S-95-658 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.374 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 29507T 0101000 | Black | Reel | 612825137405 |
| 29507T 0102000 | Black | Reel | 612825137412 |