Belden 300% Ground Flexible VFD, 3 Conductor 2AWG (7x19x23) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-8AWG Tinned Copper Ground/Drains, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations: Recommended Cable Gland Belden BTC150A1501RA |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 2 AWG | 7x19x23 | TC - Tinned Copper | |
| Insulated Ground | 1 | 2 AWG | 7x19x23 | TC - Tinned Copper | Insulated Ground Wire |
| Segmented Ground Wire | 4 | 8 AWG | 7x19x29 | TC - Tinned Copper | Segmented Ground Wire (4 Totaling 2 AWG) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.062 in (1.6 mm) | 0.454 in (11.5 mm) | ICEA Chart M4 |
| Ground Wire | PVC - Polyvinyl Chloride | 0.062 in (1.6 mm) | 0.454 in (11.5 mm) | Green/Yellow Stripe |
| Uninsulated Ground Wire |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 8 AWG (7x19x28) TC |
| Braid | Tinned Copper (TC) | 87% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.095 in (2.4 mm) | 1.324 in (33.63 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.324 in (33.63 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.152 Ohm/1000ft (0.499 Ohm/km) | 35 pF/ft (110 pF/m) | 66 pF/ft (220 pF/m) | 46 Ohm | 0.098 µH/ft | 55% | 130 Amps per Conductor at 30ºC |
| Insulated Ground | 0.147 Ohm/1000ft (0.482 Ohm/km) | ||||||
| Uninsulated Ground Wire |
| Nom Outer Shield DCR: | 0.43 Ohm/1000ft (1.4 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 1000 V (TC-ER, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) | 1000 V (AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 13.0 in (330 mm) | 15.9 in (404 mm) |
| Max. Pull Tension: | 3987 lbs (1808 kg) |
| Bulk Cable Weight: | 1546 lbs/1000ft (2301 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable |
| AWM Compliance: | AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.745 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 29507 010250 | Black | Reel | 250 ft | 612825137368 | C Z |
| 29507 010500 | Black | Reel | 500 ft | 612825137375 | C Z |
| 29507 0101000 | Black | Reel | 1,000 ft | 612825137320 | C Z |
| 29507 0102000 | Black | Reel | 2,000 ft | 612825137351 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |