Product Hierarchy
Product Hierarchy

29506F - VFD 100% Gnd, 3C #4 Str TC XLPE Ins + #4 Symm. Seg. Gnd (3 of #8) Str TC, OS+TC Brd, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC


Belden 100% Ground Extra Flexible VFD, 3 Conductor 4AWG (7x60x30) Tinned Copper XLPE Insulation M4 Color Code + 4AWG Symmetrical Segmented Ground (3 of 8AWG) Tinned Copper Stranded, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)34 AWG7x60x30TC - Tinned Copper
Ground34 AWG7x24x30TC - Tinned CopperSegmented Grounds
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.062 in (1.6 mm)Black and Numbered
GroundPVC - Polyvinyl Chloride0.062 in (1.6 mm)Green/Yellow Stripe
Outer Shield
Shield TypeMaterialCoverage
TapeTri-Laminate (Alum+Poly+Alum)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.095 in (2.4 mm)1.058 in (26.87 mm)Yes
Overall Cable Diameter (Nominal): 1.058 in (26.87 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.242 Ohm/1000ft (0.794 Ohm/km)33 pF/ft (110 pF/m)60 pF/ft (200 pF/m)56 Ohm55%95 Amps per Conductor at 30ºC (per NEC)
Voltage
UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.Flexing Min.
5.3 in (130 mm)12.7 in (323 mm)12.7 in (323 mm)
Max. Pull Tension: 2413 lbs (1095 kg)
Bulk Cable Weight: 895 lbs/1000ft (1330 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, TC-ER, XHHW-2, RHW-2, UL Flexible Motor Supply Cable
CEC / C(UL) Compliance: CIC, TC
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.306 Revision Date: 12-22-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
29506F 0103000BlackReel3,000 ft612825373209
Date: 2005-10-13
Cabling Solutions for Industrial Applications
Variable Frequency Drive (VFD) Cable Solutions Brochure
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf
No accessories are available for this product