Belden 300% Ground Flexible VFD, 3 Conductor 4AWG (7x19x25) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-10AWG Tinned Copper Ground/Drains, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC125A1271RA |
| Element | No. of Elements | Size | Stranding | Material | Notes |
|---|---|---|---|---|---|
| Conductor(s) | 3 | 4 AWG | 7x19x25 | TC - Tinned Copper | |
| Insulated Ground | 1 | 4 AWG | 7x19x25 | TC - Tinned Copper | Insulated Ground Wire |
| Uninsulated Ground Wire | 4 | 10 AWG | 105x30 | TC - Tinned Copper | Segmented Ground Wire (4 Totaling 4 AWG) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.062 in (1.6 mm) | 0.367 in (9.32 mm) | ICEA Chart M4 | |
| Ground Wire | PVC - Polyvinyl Chloride | 0.062 in (1.6 mm) | 0.367 in (9.32 mm) | Green/Yellow Stripe | |
| Uninsulated Ground Wire | Segmented Ground (4 Totaling 4 AWG) |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 10 AWG (105x30) TC |
| Braid | Tinned Copper (TC) | 86% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.093 in (2.4 mm) | 1.113 in (28.27 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.113 in (28.27 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 0.239 Ohm/1000ft (0.784 Ohm/km) | 32 pF/ft (100 pF/m) | 60 pF/m (18 pF/ft) | 37 Ohm | 0.12 µH/ft | 55% | 95 Amps per Conductor at 30ºC |
| Insulated Ground | 0.2689 Ohm/1000ft (0.8822 Ohm/km) | ||||||
| Uninsulated Ground Wire | 0.2689 Ohm/1000ft (0.8822 Ohm/km) |
| Nom Outer Shield DCR: | 0.21 Ohm/1000ft (0.69 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 1000 V (TC-ER, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) | 1000 V (AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -40°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 11.3 in (287 mm) | 13.4 in (340 mm) |
| Max. Pull Tension: | 2420 lbs (1100 kg) |
| Bulk Cable Weight: | 1061 lbs/1000ft (1579 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable |
| AWM Compliance: | AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| ICEA Compliance: | S-95-658 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-07-KA070003-MSHA |
| Update and Revision: | Revision Number: 0.736 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 29506 010250 | Black | Reel | 250 ft | 612825137245 | C Z |
| 29506 0101000 | Black | Reel | 1,000 ft | 612825137238 | C Z |
| 29506 0103000 | Black | Reel | 3,000 ft | 612825137269 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |