Product Hierarchy
Product Hierarchy

29505T - VFD 300% Gnd, 3C+G #6 Str TC, XLPE Ins+PVC Grd, OS+TC Brd w/4-#12 TC Drains, Blk LSZH Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC


Belden 300% Ground Flexible VFD, 3 Conductor 6AWG (7x19x27) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-12AWG Tinned Copper Drains, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)36 AWG7x19x27TC - Tinned Copper
Ground16 AWG7x19x27TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.062 in (1.6 mm)Black and Numbered
GroundPVC - Polyvinyl Chloride0.062 in (1.6 mm)Green/Yellow Stripe
Outer Shield
Shield TypeMaterialCoverage
TapeTri-Laminate (Alum+Poly+Alum)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.095 in (2.4 mm)1.002 in (25.45 mm)Yes
Overall Cable Diameter (Nominal): 1.002 in (25.45 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.384 Ohm/1000ft (1.26 Ohm/km)4.99 Ohm/1000ft (16.4 Ohm/km)23 pF/ft (75 pF/m)42 pF/ft (140 pF/m)42 pF/ft (140 pF/m)80 Ohm55%75 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
12.0 in (305 mm)12.0 in (305 mm)
Max. Pull Tension: 1358 lbs (616.0 kg)
Bulk Cable Weight: 782 lbs/1000ft (1160 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading
NEC / UL Compliance: Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable
ICEA Compliance: S-95-658
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.264 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
29505T 0101000BlackReel612825137191
29505T 0103500BlackReel612825137207
Cabling Solutions for Industrial Applications
Variable Frequency Drive (VFD) Cable Solutions Brochure
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
pb 315 belden-vfd-cables.pdf
extending-the-life-of-your-motor.pdf
No accessories are available for this product