(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Belden 300% Ground Flexible VFD, 3 Conductor 8AWG (7x19x29) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-14AWG Tinned Copper Drains, Black LSZH Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR
Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen) |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 8 | 7x19x29 | TC - Tinned Copper |
Ground | 1 | 8 | 7x19x29 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.062 in | Black and Numbered |
Ground | PVC - Polyvinyl Chloride | 0.062 in | Green/Yellow Stripe |
Shield Type | Material | Coverage |
---|---|---|
Tape + Braid | Tri-Laminate (Alum+Poly+Alum) + Tinned Copper (TC) | 100% + 85% |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.095 in | 0.901 in | Yes |
Cable Diameter (Nominal): | 0.901 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.079 Ohm/1000ft | 46 pF/ft | 83 pF/ft | 37 Ohm | 0.55% | 55 Amps per Conductor at 30ºC (per NEC) |
UL Voltage Rating |
---|
1000 V (TC, WTTC, UL Flexible Motor Supply Cable) |
UL Rating | Operating |
---|---|
90°C Dry, 90°C Wet | -25°C To +90°C |
Installation Min. |
---|
10.8 in |
Max. Pull Tension: | 971 lbs |
Bulk Cable Weight: | 580 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | UL1685 FT4 Loading |
NEC / UL Compliance: | Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable |
ICEA Compliance: | S-95-658 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.146 Revision Date: 09-30-2020 |