Product Hierarchy
Product Hierarchy

29503X - VFD 300% Gnd, 3C+G #10 Str TC, XLPE Ins+PVC Grd, OS+TC Brd w/#10 TC Drain, Blk LSZH-TS Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable Marine Approved


Belden 300% Ground Flexible VFD, 3 Conductor 10AWG (105x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/10AWG Tinned Copper Drain, Black LSZH-TS Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable Marine Approved SUN RES OIL RES II

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Exposure to marine or saltwater environments

Construction Details

Conductor
ElementNumber of ElementAWGStrandingMaterial
Conductor(s)310105x30TC - Tinned Copper
Ground110105x30TC - Tinned Copper
Insulation
ElementMaterialThicknessColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.046 inBlack and Numbered
GroundPVC - Polyvinyl Chloride0.046 inGreen/Yellow Stripe
Outer Shield Material
Shield TypeMaterialCoverage
Tape + BraidTri-Laminate (Alum+Poly+Alum) + Tinned Copper (TC)100% + 85%
Outer Jacket Material
MaterialThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)0.073 in0.690 inYes
Cable Diameter (Nominal): 0.690 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.988 Ohm/1000ft29 pF/ft53 pF/ft63 Ohm0.55%40 Amps per Conductor at 30ºC (per NEC)
Voltage
UL Voltage Rating
1000 V (TC, Flexible Motor Supply Cable), 600 / 1000 V (UL 1309)

Mechanical Characteristics

Temperature
UL RatingOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.Flexing Min.
5.5 in8.3 in15.5 in
Max. Pull Tension: 666 lbs
Bulk Cable Weight: 358 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Sustainability: CA Prop 65
Flammability / Fire Resistance: UL1685 FT4 Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, TC-ER, Unlisted Singles
ICEA Compliance: S-95-658
Marine Compliance: ABS, DNV
European Directive Compliance: EU CE Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.279 Revision Date: 09-30-2020
Variable Frequency Drive (VFD) Cable Solutions Brochure
vfd-solutions-for-powerflex-family.pdf
MarineTuff Certified Instrumentation, Control and VFD Cables
MarineTuff Offshore and Marine Cable Solutions
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf
No accessories are available for this product