(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Belden 300% Ground Flexible VFD, 3 Conductor 12AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/12AWG Tinned Copper Drain, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen) |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 12 AWG | 65x30 | TC - Tinned Copper |
| Ground | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.046 in (1.2 mm) | Black and Numbered |
| Ground | PVC - Polyvinyl Chloride | 0.046 in (1.2 mm) | Green/Yellow Stripe |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.073 in (1.9 mm) | 0.630 in (16.0 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.630 in (16.0 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 1.566 Ohm/1000ft (5.138 Ohm/km) | 29 pF/ft (95 pF/m) | 53 pF/ft (170 pF/m) | 63 Ohm | 55% | 30 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 1000 V (TC, WTTC, UL Flexible Motor Supply Cable) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.6 in (190 mm) | 7.6 in (190 mm) |
| Max. Pull Tension: | 458 lbs (208 kg) |
| Bulk Cable Weight: | 274 lbs/1000ft (408 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading |
| NEC / UL Compliance: | Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
| ICEA Compliance: | S-95-658 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.264 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC | Footnote |
|---|---|---|---|---|
| 29502T 0101000 | Black | Reel | 612825136828 | C |
| 29502T 0105000 | Black | Reel | 612825136835 | C |
| Footnote: | C - CRATE REEL PUT-UP. |