Product Hierarchy
Product Hierarchy

29502F - VFD 300% Gnd, 3C+G #12 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#12 TC Drain, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC


Belden 300% Ground Extra Flexible VFD, 3 Conductor 12AWG (7x24x34) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/12AWG TC Drain, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)312 AWG7x24x34TC - Tinned Copper
Ground112 AWG7x24x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.046 in (1.2 mm)Black and Numbered
GroundPVC - Polyvinyl Chloride0.046 in (1.2 mm)Green/Yellow Stripe
Outer Shield
Shield TypeMaterialCoverage
TapeTri-Laminate (Alum+Poly+Alum)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.073 in (1.9 mm)0.661 in (16.8 mm)Yes
Overall Cable Diameter (Nominal): 0.661 in (16.8 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)1.546 Ohm/1000ft (5.072 Ohm/km)29 pF/ft (95 pF/m)53 pF/ft (170 pF/m)53 pF/ft (170 pF/m)63 Ohm0.197 µH/ft (0.646 µH/m)55%30 Amps per Conductor at 30ºC (per NEC)
Voltage
UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.Flexing Min.
3.3 in (84 mm)5.0 in (130 mm)5.0 in (130 mm)
Max. Pull Tension: 458 lbs (208 kg)
Bulk Cable Weight: 280 lbs/1000ft (420 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, TC-ER, WTTC, RHW-2, UL Flexible Motor Supply Cable
CEC / C(UL) Compliance: CIC, TC
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.592 Revision Date: 10-08-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
29502F 0101000BlackReel612825367208
29502F 0105000BlackReel612825367215
Date: 2005-10-13
Cabling Solutions for Industrial Applications
Variable Frequency Drive (VFD) Cable Solutions Brochure
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf
No accessories are available for this product