Product Hierarchy
Product Hierarchy

29502 - VFD 300% Gnd, 3C+G #12 Str TC,XLPE Ins+PVC Gnd, OS+TC Brd w/#12 TC Drain, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC




Belden 300% Ground Flexible VFD, 3 Conductor 12AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/12AWG Tinned Copper Drain, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)312 AWG65x30TC - Tinned Copper
Ground Wire112 AWG65x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross Linked Polyethylene0.046 in (1.2 mm)0.187 in (4.75 mm)ICEA Chart M4
Ground WirePVC - Polyvinyl Chloride0.047 in (1.2 mm)0.187 in (4.75 mm)Green/Yellow Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%12 AWG (65x30) TC
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.073 in (1.9 mm)0.630 in (16.0 mm)Yes
Overall Cable Diameter (Nominal): 0.630 in (16.0 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)1.566 Ohm/1000ft26 pF/ft (85 pF/m)47 pF/ft (150 pF/m)71 Ohm0.197 µH/ft (0.646 µH/m)55%30 Amps per Conductor at 30ºC
1.72 Ohm/1000ft (5.64 Ohm/km)24 Amps per Conductor at 30ºC (per NEC)
Nom Outer Shield DCR: 0.84 Ohm/1000ft (2.8 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
1000 V (TC-ER, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)1000 V (AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.6 in (190 mm)7.6 in (190 mm)
Max. Pull Tension: 502 lbs (228 kg)
Bulk Cable Weight: 277 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable
AWM Compliance: AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.573 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
29502 010100BlackReel100 ft612825136743
29502 010250BlackReel250 ft612825136781C Z
29502 010500BlackReel500 ft612825136804C Z
29502 0101000BlackReel1,000 ft612825136750C Z
29502 0105000BlackReel5,000 ft612825136811C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-10-13
Variable Frequency Drive (VFD) Cable Solutions Brochure
vfd-solutions-for-powerflex-family.pdf
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
pb 315 belden-vfd-cables.pdf
extending-the-life-of-your-motor.pdf
No accessories are available for this product