Product Hierarchy
Product Hierarchy

29501F - VFD 300% Gnd, 3C+G #14 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#14 TC Drain, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC


Belden 300% Ground Extra Flexible VFD, 3 Conductor 14AWG (104x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/14AWG Tinned Copper Drain, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)314 AWG104x34TC - Tinned Copper
Ground Wire114 AWG104x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPO - Crosslink Polyolefin0.046 in (1.2 mm)0.167 in (4.24 mm)ICEA Chart M4
Ground WirePVC - Polyvinyl Chloride0.046 in (1.2 mm)0.167 in (4.24 mm)Green/Yellow Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%14 AWG (104x34) TC
BraidTinned Copper (TC)85%
Outer Jacket
SeparatorMaterialNom. ThicknessNom. DiameterRipcord
Polyester TapeTPE - Thermoplastic Elastomer0.073 in (1.9 mm)0.587 in (14.9 mm)Yes
Overall Cable Diameter (Nominal): 0.587 in (14.9 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)2.468 Ohm/1000ft (8.097 Ohm/km)40 pF/ft (130 pF/m)72 pF/ft (240 pF/m)46 Ohm55%25 Amps per Conductor at 30ºC (per NEC)
2.73 Ohm/1000ft (8.96 Ohm/km)
Voltage
UL Voltage Rating
1000 V (TC-ER, XHHW-2, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
7.0 in (180 mm)7.0 in (180 mm)
Max. Pull Tension: 340 lbs (150 kg)
Bulk Cable Weight: 216 lbs/1000ft (321 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 310, TC-ER, XHHW-2, UL Flexible Motor Supply Cable
CEC / C(UL) Compliance: CIC, TC
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.235 Revision Date: 03-19-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
29501F 0101000BlackReel1,000 ft612825367222
29501F 0105000BlackReel5,000 ft612825367253
Date: 2005-10-13
Cabling Solutions for Industrial Applications
Variable Frequency Drive (VFD) Cable Solutions Brochure
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf
No accessories are available for this product