Product Hierarchy
Product Hierarchy

29501 - VFD 300% Gnd, 3C+G #14 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#14 TC Ground/Drain, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC




Belden 300% Ground Flexible VFD, 3 Conductor 14AWG (41x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/14AWG Tinned Copper Ground/Drain, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)314 AWG41x30TC - Tinned CopperPhace Conductor
Insulated Ground114 AWG41x30TC - Tinned CopperInsulated Ground Wire
Uninsulated Ground Wire114 AWG41x30TC - Tinned CopperUninsulated Ground Wire
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.046 in (1.2 mm)0.173 in (4.39 mm)ICEA Chart M4
Insulated GroundPVC - Polyvinyl Chloride0.047 in (1.2 mm)0.169 in (4.29 mm)Green/Yellow Stripe
Uninsulated Ground Wire
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%14 AWG (41x30) TC
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.073 in (1.9 mm)0.604 in (15.3 mm)Yes
Overall Cable Diameter (Nominal): 0.604 in (15.3 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance Cond-GrndNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)2.482 Ohm/1000ft (8.143 Ohm/km)23.0 pF/ft (75.5 pF/m)47 pF/ft (150 pF/m)63 Ohm0.213 µH/ft0.213 µH/ft (0.699 µH/m)55%25 Amps per Conductor at 30ºC (per NEC)
Insulated Ground2.73 Ohm/1000ft (8.96 Ohm/km)
Uninsulated Ground Wire2.73 Ohm/1000ft (8.96 Ohm/km)
Nom Outer Shield DCR: 1.08 Ohm/1000ft (3.54 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
1000 V (TC-ER, WTTC,UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)1000 V (AWM I/II A/B)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C Dry, 90°C Wet-40°C To +90°C-40C
Bend Radius
Stationary Min.Installation Min.
7.2 in (180 mm)7.2 in (180 mm)
Max. Pull Tension: 347 lbs (157 kg)
Bulk Cable Weight: 224 lbs/1000ft (333 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, XHHW-2, RHW-2, UL Flexible Motor Supply Cable
AWM Compliance: AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA070003-MSHA

History

Update and Revision: Revision Number: 0.747 Revision Date: 04-01-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
29501 010100BlackReel100 ft612825136620Recommended Cable Gland BTC075A0791RA In Stock
29501 010250BlackReel250 ft612825136651C Z
29501 010500BlackReel500 ft612825136668C Z
29501 0101000BlackReel1,000 ft612825136637C Z
29501 0105000BlackReel5,000 ft612825136675C Z
Footnote: Recommended Cable Gland BTC075A0791RA In Stock, C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-10-13
vfd-solutions-for-powerflex-family.pdf
Vfd-Brochure-2023-01-Br-EN-2023.pdf
Cabling Solutions for Industrial Applications
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
Vfd-Brochure-2023-01-Br-EN-2023.pdf
extending-the-life-of-your-motor.pdf