Product Hierarchy
Product Hierarchy

29500F - VFD 300% Gnd, 3C+G #16 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#16 TC Drain, Blk TPE Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC


Belden 300% Ground Extra Flexible VFD, 3 Conductor 16AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/16AWG Tinned Copper Drain, Black TPE Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)316 AWG65x34TC - Tinned Copper
Ground Wire116 AWG65x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPO - Crosslink Polyolefin0.046 in (1.2 mm)0.151 in (3.84 mm)ICEA Chart M4
Ground WirePVC - Polyvinyl Chloride0.046 in (1.2 mm)0.151 in (3.84 mm)Green/Yellow Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%16 AWG (65x34) TC
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.063 in (1.6 mm)0.528 in (13.4 mm)Yes
Overall Cable Diameter (Nominal): 0.528 in (13.4 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)3.941 Ohm/1000ft (12.93 Ohm/km)54 pF/ft (180 pF/m)97 pF/ft (320 pF/m)44 Ohm55%18 Amps per Conductor at 30ºC
4.45 Ohm/1000ft (14.6 Ohm/km)
Voltage
UL Voltage Rating
1000 V (TC-ER, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-40°C To +90°C
Bend Radius
Stationary Min.Installation Min.
6.3 in (160 mm)6.3 in (160 mm)
Max. Pull Tension: 243 lbs (110 kg)
Bulk Cable Weight: 171 lbs/1000ft (254 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable
CEC / C(UL) Compliance: CIC, TC.
ICEA Compliance: S-95-658
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.516 Revision Date: 03-19-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
29500F 0101000BlackReel1,000 ft612825367239
29500F 0106000BlackReel6,000 ft612825367246
Date: 2005-10-13
Cabling Solutions for Industrial Applications
Variable Frequency Drive (VFD) Cable Solutions Brochure
unarmored-variable-frequency-drive-vfd-cable-termination-guide.pdf
VFD Cables
extending-the-life-of-your-motor.pdf
No accessories are available for this product